CAD (0)
  • Cart is empty
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Seal Type

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore (d)

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3