CAD (0)
▾
Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS81935/9 (Right Hand) & AS81935/9 (Left Hand)
Aurora Bearing SAE Series Specification Rod Ends
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3ETC)
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F.
- No load rotational breakaway torque can be varied to meet specific application requirements.
- Keyslots are available. Units are supplied without keyslots. When a keylsot is required, specify by adding suffix "K". Ex.: ATWK-3T.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
- Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/9, and are approved for procurement under this specification.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ATW-3ET | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.210 in | D - Head Diameter N/A .680 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
| ATW-3ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.210 in | D - Head Diameter N/A .680 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
| ATG-3ET | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.210 in | D - Head Diameter N/A .680 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
| ATG-3ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.210 in | D - Head Diameter N/A .680 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
| ATWK-3ET | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.210 in | D - Head Diameter N/A .680 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
| ATWK-3ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.210 in | D - Head Diameter N/A .680 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
| ATGK-3ET | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.210 in | D - Head Diameter N/A .680 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
| ATGK-3ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.210 in | D - Head Diameter N/A .680 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
| ATW-4ET | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.338 in | D - Head Diameter N/A .827 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,500 lb |
CAD
N/A
|
| ATW-4ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.338 in | D - Head Diameter N/A .827 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,500 lb |
CAD
N/A
|
| ATG-4ET | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.338 in | D - Head Diameter N/A .827 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,500 lb |
CAD
N/A
|
| ATG-4ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.338 in | D - Head Diameter N/A .827 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,500 lb |
CAD
N/A
|
| ATWK-4ET | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.338 in | D - Head Diameter N/A .827 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,500 lb |
CAD
N/A
|
| ATWK-4ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.338 in | D - Head Diameter N/A .827 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,500 lb |
CAD
N/A
|
| ATGK-4ET | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.338 in | D - Head Diameter N/A .827 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,500 lb |
CAD
N/A
|
| ATGK-4ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.338 in | D - Head Diameter N/A .827 in | C - Thread Depth [inch] N/A .625 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,500 lb |
CAD
N/A
|
| ATW-5ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.566 in | D - Head Diameter N/A .984 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,900 lb |
CAD
N/A
|
| ATW-5ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.566 in | D - Head Diameter N/A .984 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,900 lb |
CAD
N/A
|
| ATG-5ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.566 in | D - Head Diameter N/A .984 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,900 lb |
CAD
N/A
|
| ATG-5ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.566 in | D - Head Diameter N/A .984 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,900 lb |
CAD
N/A
|
| ATWK-5ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.566 in | D - Head Diameter N/A .984 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,900 lb |
CAD
N/A
|
| ATWK-5ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.566 in | D - Head Diameter N/A .984 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,900 lb |
CAD
N/A
|
| ATGK-5ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.566 in | D - Head Diameter N/A .984 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,900 lb |
CAD
N/A
|
| ATGK-5ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.566 in | D - Head Diameter N/A .984 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,900 lb |
CAD
N/A
|
| ATW-6ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 1.908 in | D - Head Diameter N/A 1.131 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,400 lb |
CAD
N/A
|