CAD (0)
▾
ES Series - Single Beam Set Screw Style Couplings - Metric Bores
Beam Style Couplings (ASB, ES/EC, & ADB Series)
-
The Beam flexible coupling is formed from one piece of aluminum rod. A spiral
slot is cut through the length of the aluminum tube forming a “spring” center
section referred to as a helical coil or beam. The flexure allowed by the beam
portion of the coupling is capable of accommodating angular, parallel and axial
misalignment while continuing to convey power between the attached shafts.
This results in a single piece, true flexible coupling.
The Miniature Beam coupling is designed for very light power transmission applications where accurate positioning of shafts is an essential requirement. It also has a very high tolerance to heat, chemicals, and corrosion that would be harmful to conventional elastomeric flexible couplings.
The Miniature Beam coupling design is very well suited for small shaft applications and the inherent requirements of start/stop/reverse applications where zero backlash and extreme positioning accuracy are important. This coupling operates either clockwise or counter clockwise without sacrificing windup or torque capabilities.
Clear
Filter
Bore A (in)
Bore A (mm)
Bore B (in)
Bore B (mm)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514456666 | Description N/A ES050-BEAM CP-3MMX3MM | Bore A N/A 0.118 in3.00 mm | Bore B N/A 0.118 in3.00 mm | Coupling Size N/A ES050 | Overall Length N/A 0.512 in13.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.512 in13.00 mm | Nominal Torque N/A 1.80 in·lb |
| 68514456670 | Description N/A ES075-BEAM CP-4MMX4MM | Bore A N/A 0.157 in4.00 mm | Bore B N/A 0.157 in4.00 mm | Coupling Size N/A ES075 | Overall Length N/A 0.748 in19.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 5.00 in·lb |
| 68514456672 | Description N/A ES075-BEAM CP-5MMX5MM | Bore A N/A 0.197 in5.00 mm | Bore B N/A 0.197 in5.00 mm | Coupling Size N/A ES075 | Overall Length N/A 0.748 in19.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 5.00 in·lb |
| 68514456674 | Description N/A ES075-BEAM CP-6MMX6MM | Bore A N/A 0.236 in6.00 mm | Bore B N/A 0.236 in6.00 mm | Coupling Size N/A ES075 | Overall Length N/A 0.748 in19.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 5.00 in·lb |
| 68514456682 | Description N/A ES100-BEAM CP-6MMX6MM | Bore A N/A 0.236 in6.00 mm | Bore B N/A 0.236 in6.00 mm | Coupling Size N/A ES100 | Overall Length N/A 0.984 in25.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
| 68514456684 | Description N/A ES100-BEAM CP-8MMX8MM | Bore A N/A 0.315 in8.00 mm | Bore B N/A 0.315 in8.00 mm | Coupling Size N/A ES100 | Overall Length N/A 0.984 in25.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
| 68514456686 | Description N/A ES100-BEAM CP-10MMX10MM | Bore A N/A 0.394 in10.00 mm | Bore B N/A 0.394 in10.00 mm | Coupling Size N/A ES100 | Overall Length N/A 0.984 in25.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
| 68514456694 | Description N/A ES112-BEAM CP-10MMX10MM | Bore A N/A 0.394 in10.00 mm | Bore B N/A 0.394 in10.00 mm | Coupling Size N/A ES112 | Overall Length N/A 1.102 in28.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.102 in28.00 mm | Nominal Torque N/A 17.00 in·lb |
| 68514456696 | Description N/A ES112-BEAM CP-12MMX12MM | Bore A N/A 0.472 in12.00 mm | Bore B N/A 0.472 in12.00 mm | Coupling Size N/A ES112 | Overall Length N/A 1.102 in28.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.102 in28.00 mm | Nominal Torque N/A 17.00 in·lb |