CAD (0)
  • Cart is empty

●   UELP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELP series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Foot Height H1 (mm)

Total Height H2 (mm)

Total Height H2 (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

N/A UEL201 N/A 12 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
N/A UEL201-8 N/A 1/2 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
N/A UEL202 N/A 15 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
N/A UEL202-10 N/A 0.625 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
N/A UEL203 N/A 17 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
N/A UEL204-12 N/A 3/4 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
N/A UEL204 N/A 20 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
N/A UEL205-14 N/A 0.875 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
N/A UEL205-15 N/A 0.9375 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
N/A UEL205 N/A 25 mm N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
N/A UEL205-16 N/A 1 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
N/A UEL206-18 N/A 1.125 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A
N/A UEL206 N/A 30 mm N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A
N/A UEL206-19 N/A 1.1875 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A
N/A UEL206-20 N/A 1.25 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A
N/A UEL207-20 N/A 1.25 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
N/A UEL207-21 N/A 1.3125 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
N/A UEL207-22 N/A 1.375 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
N/A UEL207 N/A 35 mm N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
N/A UEL207-23 N/A 1.4375 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
N/A UEL208-24 N/A 1.5 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A
N/A UEL208-25 N/A 1.5625 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A
N/A UEL208 N/A 40 mm N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A
N/A UEL209-26 N/A 1.625 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
N/A UEL209-27 N/A 1.6875 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2