CAD (0)
▾
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
U Series - Wide Inner Ring Ball Bearings (UC 200, UC 300, UEL 200, UK 200)
- The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
- The set screw mounting feature is ideal for reversing load applications.
- Bearing prelubricated and ready for immediate installation.
- The wide inner ring provides effective shaft support for a broad range of industrial applications.
- The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
- An external steel flinger provides additional protection from contamination.
- The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
- UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
CAD |
|---|---|---|---|---|---|---|
| UC218-56 | Bore (d) N/A 3.5 in | O.D. (D) N/A 6.299 in160.000 mm | Total Width N/A 3.78 in96 mm | Static Radial Load Rating (C0) N/A 16074 lbf71500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21604 lbf96100 N |
CAD
N/A
|
| UC218 | Bore (d) N/A 90 mm | O.D. (D) N/A 6.299 in160.000 mm | Total Width N/A 3.78 in96 mm | Static Radial Load Rating (C0) N/A 16074 lbf71500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21604 lbf96100 N |
CAD
N/A
|