CAD (0)
▾
Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Imperial
Vertical Split Cover Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Type |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405442 | Description N/A 1020-CVR HDWR-VERT IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.08 lb |
CAD
N/A
|
| 69790405443 | Description N/A 1030/40-CVR HDWR-VERT IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.12 lb |
CAD
N/A
|
| 69790405445 | Description N/A 1080/90-CVR HDWR-VERT IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.25 lb |
CAD
N/A
|
| 69790405446 | Description N/A 1100/10-CVR HDWR-VERT IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.40 lb |
CAD
N/A
|
| 69790405447 | Description N/A 1120-CVR HDWR-VERT IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.45 lb |
CAD
N/A
|
| 69790405448 | Description N/A 1130-CVR HDWR-VERT IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.94 lb | CAD N/A |
| 69790405449 | Description N/A 1140-CVR HDWR-VERT IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 1.41 lb |
CAD
N/A
|