CAD (0)
▾
Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric
Vertical Split Cover Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Type |
Material |
Weight |
CAD |
Stp File Name |
|---|---|---|---|---|---|---|---|---|---|
| 69790405215 | Description N/A 1020-CVR HDWR-VERT MM | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.10 lb |
CAD
N/A
|
Stp File Name N/A 1020vc_asm |
| 69790405216 | Description N/A 1030/40-CVR HDWR-VERT MM | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.50 lb |
CAD
N/A
|
Stp File Name N/A 1040vc_asm |
| 69790405217 | Description N/A 1050/60/70-CVR HDWR-VERT MM | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.20 lb |
CAD
N/A
|
Stp File Name N/A 1050vc_asm |
| 69790405218 | Description N/A 1080/90-CVR HDWR-VERT MM | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.29 lb |
CAD
N/A
|
Stp File Name N/A 1080vc_asm |
| 69790405219 | Description N/A 1100/10-CVR HDWR-VERT MM | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.40 lb |
CAD
N/A
|
Stp File Name N/A 1100vc_asm |
| 69790405220 | Description N/A 1120-CVR HDWR-VERT MM | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.50 lb |
CAD
N/A
|
Stp File Name N/A 1120vc_asm |
| 69790405221 | Description N/A 1130-CVR HDWR-VERT MM | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 1.20 lb |
CAD
N/A
|
Stp File Name N/A 1130vc_asm |
| 69790405222 | Description N/A 1140-CVR HDWR-VERT MM | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 1.20 lb |
CAD
N/A
|
Stp File Name N/A 1130vc_asm |