CAD (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

N/A 1020-CVR/GRID ASSY-VERT IN N/A 4.380 in N/A 4.38 in N/A 4.380 in N/A 4.380 in111.25 mm N/A Aluminum and Alloy Steel N/A 1.17 lb N/A
N/A 1030-CVR/GRID ASSY-VERT IN N/A 4.750 in N/A 4.750 in N/A 4.750 in N/A 4.750 in120.65 mm N/A Aluminum and Alloy Steel N/A 1.67 lb N/A
N/A 1040-CVR/GRID ASSY-VERT IN N/A 5.06 in N/A 5.060 in N/A 5.060 in N/A 5.060 in128.52 mm N/A Aluminum and Alloy Steel N/A 1.50 lb N/A
N/A 1050-CVR/GRID ASSY-VERT IN N/A 5.810 in N/A 5.810 in N/A 5.810 in N/A 5.810 in147.57 mm N/A Aluminum and Alloy Steel N/A 3.10 lb N/A
N/A 1060-CVR/GRID ASSY-VERT IN N/A 6.38 in N/A 6.380 in N/A 6.380 in N/A 6.380 in162.05 mm N/A Aluminum and Alloy Steel N/A 3.78 lb N/A
N/A 1070-CVR/GRID ASSY-VERT IN N/A 6.810 in N/A 6.810 in N/A 6.810 in N/A 6.810 in172.97 mm N/A Aluminum and Alloy Steel N/A 4.04 lb N/A
N/A 1080-CVR/GRID ASSY-VERT IN N/A 7.130 in N/A 7.130 in N/A 7.130 in N/A 7.130 in181.10 mm N/A Aluminum and Alloy Steel N/A 6.72 lb N/A
N/A 1090-CVR/GRID ASSY-VERT IN N/A 7.880 in N/A 7.880 in N/A 7.880 in N/A 7.880 in200.15 mm N/A Aluminum and Alloy Steel N/A 8.10 lb N/A
N/A 1100-CVR/GRID ASSY-VERT IN N/A 9.690 in N/A 9.690 in N/A 9.690 in N/A 9.690 in246.13 mm N/A Aluminum and Alloy Steel N/A 13.20 lb N/A
N/A 1110-CVR/GRID ASSY-VERT IN N/A 11.250 in N/A 11.250 in N/A 11.250 in N/A 11.250 in285.75 mm N/A Aluminum and Alloy Steel N/A 14.80 lb N/A
N/A 1120-CVR/GRID ASSY-VERT IN N/A 12.560 in N/A 12.560 in N/A 12.560 in N/A 12.560 in319.02 mm N/A Aluminum and Alloy Steel N/A 26.66 lb N/A
N/A 1130-CVR/GRID ASSY-VERT IN N/A 14.880 in N/A 14.880 in N/A 14.880 in N/A 14.880 in377.95 mm N/A Aluminum and Alloy Steel N/A 34.32 lb N/A
N/A 1140-CVR/GRID ASSY-VERT IN N/A 16.380 in N/A 16.380 in N/A 16.380 in N/A 16.380 in416.05 mm N/A Aluminum and Alloy Steel N/A 39.50 lb N/A
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1