Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFQK209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC209-27-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFQK209-28-IP69K/F | N/A 1 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC209-28-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFQK209-28-IP69K/FVSL613 | N/A 1 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC209-28-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFQK209-IP69K/F | N/A 45 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC209-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFQK209-IP69K/FVSL613 | N/A 45 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC209-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFQK210-30-IP69K/F | N/A 1.8750 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-30-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-30-IP69K/FVSL613 | N/A 1.8750 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-30-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-31-IP69K/F | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-31-IP69K/FVSL613 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-IP69K/F | N/A 50 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-IP69K/FVSL613 | N/A 50 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-32-IP69K/F | N/A 2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-32-IP69K/FVSL613 | N/A 2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|