Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YTU1 7/16 SGT A4480 | N/A 1 7/16 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 7/16 | N/A 1 7/16 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 7/16 A4480 | N/A 1 7/16 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 1/2 SGT | N/A 1 1/2 in | N/A 65.1 mm2.563 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 1/2 | N/A 1 1/2 in | N/A 65.1 mm2.563 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 40 SGT | N/A 40 mm | N/A 65.1 mm2.563 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 40 | N/A 40 mm | N/A 65.1 mm2.563 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 5/8 SGT | N/A 1.6250 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 5/8 | N/A 1.6250 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 11/16 SGT | N/A 1 11/16 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 11/16 | N/A 1 11/16 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 3/4 SGT | N/A 1 3/4 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 3/4 | N/A 1 3/4 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 45 SGT | N/A 45 mm | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 45 | N/A 45 mm | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 15/16 SGT | N/A 1 15/16 in | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 15/16 | N/A 1 15/16 in | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 50 SGT | N/A 50 mm | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 50 | N/A 50 mm | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU2 SGT | N/A 2 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU2 | N/A 2 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 55 SGT | N/A 55 mm | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 55 | N/A 55 mm | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU2 3/16 SGT | N/A 2 3/16 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU2 3/16 | N/A 2 3/16 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|