Print Back
Takeup BHU - SetScrew
Unit of Measure
1 2 3 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YTU2 1/4 SGT N/A 2 1/4 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A
YTU2 1/4 N/A 2 1/4 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 60 SGT N/A 60 mm N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 60 N/A 60 mm N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A
YTU2 7/16 SGT N/A 2 7/16 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A
YTU2 7/16 N/A 2 7/16 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A
Unit of Measure
1 2 3