Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM380BRHATL N/A 380 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
MSM380BRHFS N/A 380 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
MSM380BRHHTPS N/A 380 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
MSM380BRHKPS N/A 380 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
MSM380BRHRSS N/A 380 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A
MSM380BXH N/A 380 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
MSM380BXHATL N/A 380 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
MSM380BXHFS N/A 380 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
MSM380BXHHTPS N/A 380 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
MSM380BXHKPS N/A 380 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
MSM380BXHRSS N/A 380 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A
HSE1500BRH N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1500BRHATL N/A 15.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1500BRHFS N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1500BRHHTPS N/A 15.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1500BRHKPS N/A 15.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1500BRHRSS N/A 15.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1500BXH N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1500BXHATL N/A 15.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1500BXHFS N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1500BXHHTPS N/A 15.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1500BXHKPS N/A 15.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1500BXHRSS N/A 15.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
LSE1500BRH N/A 15.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSE1500BRHATL N/A 15.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
Unit of Measure
« 136 137 138 139 140 »