Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM420BXHATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BXHFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BXHHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BXHKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BXHRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
HSE1700BRH N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BRHATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BRHFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BRHHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BRHKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BRHRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
HSE1700BXH N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSE1700BXHATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSE1700BXHFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSE1700BXHHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSE1700BXHKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
HSE1700BXHRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
LSE1700BRH N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A
LSE1700BRHATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A
LSE1700BRHFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A
LSE1700BRHHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A
LSE1700BRHKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A
LSE1700BRHRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A
LSE1700BXH N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A
LSE1700BXHATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A
Unit of Measure
« 141 142 143 144 145 »