Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM480BRHATL N/A 480 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BRHFS N/A 480 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BRHHTPS N/A 480 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BRHKPS N/A 480 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BRHRSS N/A 480 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BXH N/A 480 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BXHATL N/A 480 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BXHFS N/A 480 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BXHHTPS N/A 480 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BXHKPS N/A 480 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BXHRSS N/A 480 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
MSM480BRH N/A 480 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSM480BRHATL N/A 480 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSM480BRHFS N/A 480 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSM480BRHHTPS N/A 480 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSM480BRHKPS N/A 480 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSM480BRHRSS N/A 480 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSM480BXH N/A 480 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSM480BXHATL N/A 480 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSM480BXHFS N/A 480 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSM480BXHHTPS N/A 480 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSM480BXHKPS N/A 480 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSM480BXHRSS N/A 480 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
LSE1900BRH N/A 19.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSE1900BRHATL N/A 19.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
Unit of Measure
« 151 152 153 154 155 »