Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 166 167 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE2400BRHFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
HSE2400BRHHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
HSE2400BRHKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
HSE2400BRHRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
HSE2400BXH N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
HSE2400BXHATL N/A 24.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
HSE2400BXHFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
HSE2400BXHHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
HSE2400BXHKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
HSE2400BXHRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
LSE2400BRH N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BRHATL N/A 24.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BRHFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BRHHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BRHKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BRHRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BXH N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BXHATL N/A 24.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BXHFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BXHHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BXHKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BXHRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
MSE2400BRH N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSE2400BRHATL N/A 24.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSE2400BRHFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
Unit of Measure
« 166 167