Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMV9324HXCRSUH N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 0.8661 in22 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A
3MMVC9324HXCRSUH N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 0.8661 in22 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A
2MMV9324HXCRDUH N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 15 º N/A STEEL N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A
2MMVC9324HXCRDUH N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 15 º N/A Ceramic N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A
3MMV9324HXCRDUH N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A
3MMVC9324HXCRDUH N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A
2MMV9324HXCRTUH N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 2.5983 in66 mm N/A 15 º N/A STEEL N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A
2MMVC9324HXCRTUH N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 2.5983 in66 mm N/A 15 º N/A Ceramic N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A
3MMV9324HXCRTUH N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 2.5983 in66 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A
3MMVC9324HXCRTUH N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 2.5983 in66 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A
2MMV9324HXCRQUH N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 3.4644 in88 mm N/A 15 º N/A STEEL N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A
2MMVC9324HXCRQUH N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 3.4644 in88 mm N/A 15 º N/A Ceramic N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A
3MMV9324HXCRQUH N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 3.4644 in88 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A
3MMVC9324HXCRQUH N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 3.4644 in88 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A
3MMV9124HXCRSUL N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
3MMVC9124HXCRSUL N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
2MMV9124HXCRSUL N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
2MMVC9124HXCRSUL N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
3MMV9124HXCRDUL N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
3MMVC9124HXCRDUL N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
2MMV9124HXCRDUL N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
2MMVC9124HXCRDUL N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
3MMV9124HXCRTUL N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
3MMVC9124HXCRTUL N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
2MMV9124HXCRTUL N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
Unit of Measure
« 101 102 103 104 105 »