Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 196 197 198 199 200 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV9109WIPRLQUM N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MV9109WIPRLSUH N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MV9109WIPRLTUH N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MV9109WIPRLTUL N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MV9109WIPRLTUM N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
3MMV9109HXVVDUHFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.7718 in45 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVDULFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVDUMFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVDUXFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVQUHFS934 N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVQULFS934 N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVQUMFS934 N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVQUXFS934 N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVSUHFS934 N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVSULFS637 N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVSULFS934 N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVSUMFS934 N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVSUXFS934 N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVTUHFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVTULFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVTUMFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXVVTUXFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMVC9109HXVVDUHFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.7718 in45 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
3MMVC9109HXVVDULFS637 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
3MMVC9109HXVVDUMFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
Unit of Measure
« 196 197 198 199 200 »