Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 271 272 273 274 275 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9112WICRQUH N/A Quadruplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
3MM9112WICRQUH N/A Quadruplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMC9112WICRQUH N/A Quadruplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
2MV9112WICRQUH N/A Quadruplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
3MV9112WICRQUH N/A Quadruplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A
2MVC9112WICRQUH N/A Quadruplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
3MVC9112WICRQUH N/A Quadruplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
2MM9112WICRSUM N/A Single N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMC9112WICRSUM N/A Single N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
3MM9112WICRSUM N/A Single N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMC9112WICRSUM N/A Single N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
2MV9112WICRSUM N/A Single N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
3MV9112WICRSUM N/A Single N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A
2MVC9112WICRSUM N/A Single N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
3MVC9112WICRSUM N/A Single N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
2MM9112WICRDUM N/A Duplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMC9112WICRDUM N/A Duplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
3MM9112WICRDUM N/A Duplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMC9112WICRDUM N/A Duplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
2MV9112WICRDUM N/A Duplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
3MV9112WICRDUM N/A Duplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A
2MVC9112WICRDUM N/A Duplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
3MVC9112WICRDUM N/A Duplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
2MM9112WICRTUM N/A Triplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMC9112WICRTUM N/A Triplex N/A 60.000 mm N/A 3.740 in95.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
Unit of Measure
« 271 272 273 274 275 »