Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 276 277 278 279 280 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMVC9112HXCRQUX N/A Quadruplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
3MMVC9112HXCRSUX N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
3MMVC9112HXCRTUX N/A Triplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
3MVC9112WICRDUX N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
3MVC9112WICRQUX N/A Quadruplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
3MVC9112WICRSUX N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
3MVC9112WICRTUX N/A Triplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A
2MMV9112WICRDUM N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMVC9112HXVVSULFS637 N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MV9112WICRDUMFS637 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MV9112WIPRLDUL N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MV9112WIPRLDUM N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MV9112WIPRLDUMFS637 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MV9112WIPRLSUL N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MV9112WIPRLSUM N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MVC9112WIPRLDUM N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.5512 in14 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
3MM9112WICRDULFS934 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A
3MM9112WICRQUHFS883 N/A Quadruplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A
3MV9112WICRDUMFS637 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A
3MV9112WIPRLDUL N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A
3MV9112WIPRLDUM N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A
3MV9112WIPRLSUL N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A
3MV9112WIPRLSUMFS637 N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A
2MM9112WICR N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
2MM9112WICRDULFS637 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
Unit of Measure
« 276 277 278 279 280 »