Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 276 277 278 279 280 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9112HXVVDUHFS934 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVDULFS637 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVDULFS934 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVDUXFS934 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVQUHFS934 N/A Quadruplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVQULFS934 N/A Quadruplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVQUMFS934 N/A Quadruplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVQUXFS934 N/A Quadruplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVSUHFS934 N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVSULFS934 N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVSUXFS934 N/A Single N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVTUHFS934 N/A Triplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVTULFS934 N/A Triplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVTUMFS934 N/A Triplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV9112HXVVTUXFS934 N/A Triplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMV99112WNCRDUL N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.2598 in32 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A STEEL N/A
2MMVC9112HXCRDULFS637 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXCRDULFS735 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXCRDULFS934 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXCRQULFS934 N/A Quadruplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVDUHFS934 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVDULFS934 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVDUMFS934 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVDUXFS934 N/A Duplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVQUHFS934 N/A Quadruplex N/A 60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
Unit of Measure
« 276 277 278 279 280 »