Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 431 432 433 434 435 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9119WI QUL N/A Quadruplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MM9119WI DUM N/A Duplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MMC219WICRDUX N/A Duplex N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 2.5196 in64 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A
2MMC219WICRQUX N/A Quadruplex N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 5.0392 in128 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A
2MMC219WICRSUX N/A Single N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A
2MMC219WICRTUX N/A Triplex N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 3.7794 in96 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A
3MMC219WICRDUX N/A Duplex N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 2.5196 in64 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A
3MMC219WICRQUX N/A Quadruplex N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 5.0392 in128 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A
3MMC219WICRSUX N/A Single N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A
3MMC219WICRTUX N/A Triplex N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 3.7794 in96 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A
2MM219WICR N/A Single N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 2.2048 in56 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MM219WICRDULFS637 N/A Duplex N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MM219WICRSUH N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MMC219WICRSUH N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A
3MMC219WICRSUH N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A
3MM219WICRSUH N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
2MV219WICRSUH N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MVC219WICRSUH N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A
3MV219WICRSUH N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
3MVC219WICRSUH N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A
2MM219WICRDUH N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MMC219WICRDUH N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A
3MMC219WICRDUH N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A
3MM219WICRDUH N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
2MV219WICRDUH N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
Unit of Measure
« 431 432 433 434 435 »