Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 501 502 503 504 505 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9330WICRQUX N/A Quadruplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A
2MMC9330WICRDUX N/A Duplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A
2MM9330WICRTUX N/A Triplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A
2MM9330WICRSUX N/A Single N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A
2MM9330WICRQUX N/A Quadruplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A
2MM9330WICRDUX N/A Duplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A
2MM9130WICRSUH N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MMC9130WICRSUH N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
3MM9130WICRSUH N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
3MMC9130WICRSUH N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
2MM9130WICRDUH N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.7560 in70 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MMC9130WICRDUH N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.7560 in70 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
3MM9130WICRDUH N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.7560 in70 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
3MMC9130WICRDUH N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.7560 in70 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
2MM9130WICRTUH N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MMC9130WICRTUH N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
3MM9130WICRTUH N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
3MMC9130WICRTUH N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
2MM9130WICRQUH N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MMC9130WICRQUH N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
3MM9130WICRQUH N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
3MMC9130WICRQUH N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
2MM9130WICRSUM N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MMC9130WICRSUM N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
3MM9130WICRSUM N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
Unit of Measure
« 501 502 503 504 505 »