Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

475458 N/A 47
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
712625 N/A 90
N/A 2.625 in66.675 mm N/A 4.069 in103.353 mm N/A 0.96 in24.384 mm N/A Polyacrylate N/A
9773 N/A 74
N/A 2.625 in66.675 mm N/A 4.568 in116.027 mm N/A 0.718 in18.237 mm N/A Polyacrylate N/A
127592 N/A 87
N/A 2.625 in66.675 mm N/A 3.626 in92.1 mm N/A 0.394 in10.008 mm N/A Nitrile N/A
3813 N/A 64
N/A 2.625 in66.675 mm N/A 3.7 in93.98 mm N/A 0.5 in12.7 mm N/A Silicone N/A
41163T N/A FW-H
N/A 2.625 in66.675 mm N/A 3.7 in93.98 mm N/A 0.5 in12.7 mm N/A PTFE N/A
412871 N/A 41
N/A 2.625 in66.675 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
413248 N/A 41
N/A 2.625 in66.675 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
418307 N/A 41
N/A 2.625 in66.675 mm N/A 4.3750 in111.125 mm N/A 0.438 in11.1252 mm N/A Nitrile N/A
418309 N/A 41
N/A 2.625 in66.675 mm N/A 3.756 in95.4024 mm N/A 0.438 in11.1252 mm N/A Fluoro-Elastomer N/A
5111S N/A N/A 2.63 in66.8 mm N/A 3.245 in82.423 mm N/A 0.215 in5.461 mm N/A Nitrile N/A
486857 N/A 48
N/A 2.648 in67.259 mm N/A 3.817 in96.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
7780N N/A 4L
N/A 2.667 in67.742 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Leather N/A
147BULK N/A N/A 2.675 in67.945 mm N/A 2.881 in73.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
147PKG N/A N/A 2.675 in67.945 mm N/A 2.881 in73.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
226840 N/A 32
N/A 2.677 in68 mm N/A 3.752 in95.3 mm N/A 0.512 in13 mm N/A Fluoro-Elastomer N/A
710234 N/A 32
N/A 2.677 in68 mm N/A 3.316 in84.23 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A
710275 N/A 40
N/A 2.677 in68 mm N/A 4.886 in124.1 mm N/A 0.453 in11.5 mm N/A Polyacrylate N/A
710334 N/A 32
N/A 2.677 in68 mm N/A 3.394 in86.200 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710446 N/A 35
N/A 2.677 in68 mm N/A 3.472 in88.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
712511 N/A 32
N/A 2.677 in68 mm N/A 3.512 in89.2 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A
365008 N/A 36
N/A 2.687 in68.25 mm N/A 3.876 in98.45 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
455434 N/A 45
N/A 2.687 in68.25 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455008 N/A 45
N/A 2.687 in68.25 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
455151 N/A 45
N/A 2.687 in68.25 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
Unit of Measure
« 116 117 118 119 120 »