Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23976EMBW33 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976EMBW33C3 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976EMBW507C08 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976EMBW507C08C2 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976EMBW507C08C3 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976KEMBW906AC3 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23076EMBW49W507C08 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 5110000 N1150000 lbf | N/A 3070000 N690000 lbf | N/A 720 rpm | N/A 840 rpm |
N/A
|
| 23076EMBW507C08 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 5110000 N1150000 lbf | N/A 3070000 N690000 lbf | N/A 720 rpm | N/A 840 rpm |
N/A
|
| 23076EMBW507C08C3 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 5110000 N1150000 lbf | N/A 3070000 N690000 lbf | N/A 720 rpm | N/A 840 rpm |
N/A
|
| 23076KEMBW507C08 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 5110000 N1150000 lbf | N/A 3070000 N690000 lbf | N/A 720 rpm | N/A 840 rpm |
N/A
|
| 23076KEMBW507C08C3 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 5110000 N1150000 lbf | N/A 3070000 N690000 lbf | N/A 720 rpm | N/A 840 rpm |
N/A
|
| 23076KEMBW507C08C4 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 5110000 N1150000 lbf | N/A 3070000 N690000 lbf | N/A 720 rpm | N/A 840 rpm |
N/A
|
| 24076EMBW33W45A | N/A 380 mm | N/A 560 mm22.0470 in | N/A 7090000 N1590000 lbf | N/A 4030000 N905000 lbf | N/A 520 rpm | N/A 580 rpm |
N/A
|
| 24076EMBW33W45AC3 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 7090000 N1590000 lbf | N/A 4030000 N905000 lbf | N/A 520 rpm | N/A 580 rpm |
N/A
|
| 24076EMBW33W45AC4 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 7090000 N1590000 lbf | N/A 4030000 N905000 lbf | N/A 520 rpm | N/A 580 rpm |
N/A
|
| 24076KEMBW33W45A | N/A 380 mm | N/A 560 mm22.0470 in | N/A 7090000 N1590000 lbf | N/A 4030000 N905000 lbf | N/A 520 rpm | N/A 580 rpm |
N/A
|
| 24076KEMBW33W45AC3 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 7090000 N1590000 lbf | N/A 4030000 N905000 lbf | N/A 520 rpm | N/A 580 rpm |
N/A
|
| 24076KEMBW33W45AC4 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 7090000 N1590000 lbf | N/A 4030000 N905000 lbf | N/A 520 rpm | N/A 580 rpm |
N/A
|
| 23176KYMBW25W507C08 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW25W507C08C2 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW25W899C6 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW507C08 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW507C08C2 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW507C08C3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW507C08C4 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|