Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23176KYMBW833W45A | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW833W45AC2 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW833W45AC3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW833W45AC8 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW906A | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW906AC2 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW906AC3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176KYMBW97W25W898C2 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176YMBW25W507C08 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 560 rpm |
N/A
|
| 23176YMBW33W67W93 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 560 rpm |
N/A
|
| 23176YMBW507C08 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176YMBW507C08C3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 23176YMBW507C08C5 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 24176KYMBW33W45A | N/A 380 mm | N/A 620 mm24.409 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 310 rpm | N/A 320 rpm |
N/A
|
| 24176KYMBW33W45AC3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 310 rpm | N/A 320 rpm |
N/A
|
| 24176KYMBW33W45AC4 | N/A 380 mm | N/A 620 mm24.409 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 310 rpm | N/A 320 rpm |
N/A
|
| 24176YMBW33W45A | N/A 380 mm | N/A 620 mm24.409 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 310 rpm | N/A 320 rpm |
N/A
|
| 24176YMBW33W45AC3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 310 rpm | N/A 320 rpm |
N/A
|
| 23176KYMBW906AC4 | N/A 380 mm | N/A 620 mm24.409 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 570 rpm |
N/A
|
| 24176KYMBW906AC3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 310 rpm | N/A 320 rpm |
N/A
|
| 23276KYMBW33W45A | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 23276KYMBW33W45AC3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 23276KYMBW507AC08 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 23276KYMBW507AC08C3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 23276KYMBW906A | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm |
N/A
|