Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23276KYMBW906AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
23276KYMBW906AC4 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
23276KYMBW906AW6R N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
23276YMBW33W40W45AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
23276YMBW33W45A N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
23276YMBW507AC08C2 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
23276YMBW507C08C3 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A
23980EMBW33 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A
23980EMBW33C2 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A
23980EMBW33C3 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A
23980EMBW509C08 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A
23980EMBW509C08C3 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A
23980EMBW33W89C08C3 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A
23980KEMBW33C2 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A
23980KEMBW906A N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A
23080EMBW507C08 N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
23080EMBW507C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
23080EMBW509C08 N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
23080EMBW509C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
23080EMBW906AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
23080KEMBW507C08 N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
23080KEMBW507C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
23080KEMBW906A N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
23080KEMBW906AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
23080KEMBW33W45AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A
Unit of Measure
« 51 52 53 54 55 »