Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24180YMBW33W45AC2 N/A 400 mm N/A 650 mm25.591 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A
24180YMBW33W45AC3 N/A 400 mm N/A 650 mm25.591 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A
24180YMBW33W45W40IC2 N/A 400 mm N/A 650 mm25.591 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A
24180YMBW507W300C3 N/A 400 mm N/A 650 mm25.591 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A
23180KYMBW906AC4 N/A 400 mm N/A 650 mm25.591 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A
23180YMBW25W33W45AC3 N/A 400 mm N/A 650 mm25.591 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A
24180KYMBW906A N/A 400 mm N/A 650 mm25.591 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A
24180KYMDW33W916BC3 N/A 400 mm N/A 650 mm25.591 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A
24180KYMDW73W879B N/A 400 mm N/A 650 mm25.591 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A
23280KYMBW507AC08 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A
23280KYMBW507C08 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280KYMBW507C08C3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280KYMBW906A N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280KYMBW906AC3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280KYMBW906AC4 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280YMBW33W45A N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280YMBW33W45AC3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280YMBW507AC08 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280YMBW507AC08C3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280YMBW507C08C3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280YMBW906A N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280YMBW906AC4 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
23280KYMBW54W507C08C2 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A
22380YMBW33W45A N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A
22380YMBW33W45AC3 N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A
Unit of Measure
« 51 52 53 54 55 »