Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22380YMBW33W45AC7 N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A
23984EMBW33 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A
23984EMBW33C3 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A
23984EMBW507C08 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A
23984KEMBW906AC3 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A
23084KYMBW507C08 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084KYMBW507C08C3 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084KYMBW906AC4 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084KYMBW915C08 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084YMBW25W507C08C3 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084YMBW33W45A N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084YMBW33W45AC3 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084YMBW507C08 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084YMBW507C08C3 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084YMBW509C08 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23084YMBW509C08C3 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
24084KYMBW33W45A N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
24084KYMBW33W45AC3 N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
24084YMBW33W45A N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
24084YMBW33W45AC3 N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
24084YMBW33W45AC4 N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
24084YMBW507W40C3 N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A
23084YMBW509AC08 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A
23184KYMBW25W507C08C2 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A
23184KYMBW507C08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A
Unit of Measure
« 56 57 58 59 60 »