Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23992YMBW507C08 | N/A 460 mm | N/A 620 mm24.409 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23992YMBW507C08C3 | N/A 460 mm | N/A 620 mm24.409 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23992KYMBW906AC3 | N/A 460 mm | N/A 620 mm24.409 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23092KYMBW33W40W45AC7 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092KYMBW507C08 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092KYMBW507C08C3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW33W45A | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW507C08 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW507C08C3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW509C08 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 550 rpm | N/A 640 rpm |
N/A
|
| 24092KYMBW33W45AC3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 400 rpm | N/A 440 rpm |
N/A
|
| 24092YMBW25W33W45AC3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 400 rpm | N/A 440 rpm |
N/A
|
| 24092YMBW27W45AW876AC7 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 400 rpm | N/A 440 rpm |
N/A
|
| 24092YMBW27W45AW876C7 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 400 rpm | N/A 440 rpm |
N/A
|
| 24092YMBW33W45AC3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 400 rpm | N/A 440 rpm |
N/A
|
| 24092YMBW848W8RW80BC6 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 390 rpm | N/A 430 rpm |
N/A
|
| 23092KYMBW906A | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW29W33W45AC6 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW29W33W45AC3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23192KYMBW507C08 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192KYMBW507C08C3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192KYMBW906A | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192KYMBW906AC3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBSW45AW202C2 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 390 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW25W507C08 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 390 rpm | N/A 430 rpm |
N/A
|