Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23192YMBW507C08 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW507C08C2 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW507C08C3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW507C08C4 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW507C08C6 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW507W93XC08 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW507W93XC08C4 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW93XW534W8C4 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW93XW535W6RC4 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 430 rpm |
N/A
|
| 23192YMBW98W507C08 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 400 rpm | N/A 440 rpm |
N/A
|
| 24192KYMBW33 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW33C3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW33W998C3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 220 rpm | N/A 230 rpm |
N/A
|
| 24192YMBW33 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192YMBW33C3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW886BC3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW906A | N/A 460 mm | N/A 760 mm29.9210 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW906AC4 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 23292KYMBW906A | N/A 460 mm | N/A 830 mm32.6770 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 300 rpm | N/A 320 rpm |
N/A
|
| 23292KYMBW906AC3 | N/A 460 mm | N/A 830 mm32.6770 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 300 rpm | N/A 320 rpm |
N/A
|
| 23292YMBW507C08 | N/A 460 mm | N/A 830 mm32.6770 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 300 rpm | N/A 320 rpm |
N/A
|
| 23292YMBW507C08C3 | N/A 460 mm | N/A 830 mm32.6770 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 300 rpm | N/A 320 rpm |
N/A
|
| 23996KYMBW40IW534 | N/A 480 mm | N/A 650 mm25.591 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 640 rpm |
N/A
|
| 23996KYMBW507C08 | N/A 480 mm | N/A 650 mm25.591 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 650 rpm |
N/A
|
| 23996KYMBW507C08C3 | N/A 480 mm | N/A 650 mm25.591 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 650 rpm |
N/A
|