Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 230/500YMBW25BW534 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 590 rpm |
N/A
|
| 230/500YMBW25XW507C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 590 rpm |
N/A
|
| 230/500YMBW509C08 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 590 rpm |
N/A
|
| 230/500YMBW509C08C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 590 rpm |
N/A
|
| 240/500KYMBW910C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 360 rpm | N/A 400 rpm |
N/A
|
| 240/500KYMBW911C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 360 rpm | N/A 400 rpm |
N/A
|
| 240/500YMBW25W507C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 360 rpm | N/A 400 rpm |
N/A
|
| 240/500YMBW33W45A | N/A 500 mm | N/A 720 mm28.3470 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 360 rpm | N/A 400 rpm |
N/A
|
| 240/500YMBW33W45AC3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 360 rpm | N/A 400 rpm |
N/A
|
| 230/500KYMBW507C08C6 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 590 rpm |
N/A
|
| 230/500YMBW906AW94AC3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 590 rpm |
N/A
|
| 231/500KYMBW33W45A | N/A 500 mm | N/A 830 mm32.6770 in | N/A 13900000 N3130000 lbf | N/A 7880000 N1770000 lbf | N/A 340 rpm | N/A 370 rpm |
N/A
|
| 231/500KYMBW906A | N/A 500 mm | N/A 830 mm32.6770 in | N/A 13900000 N3130000 lbf | N/A 7880000 N1770000 lbf | N/A 340 rpm | N/A 370 rpm |
N/A
|
| 231/500YMBW25W507C3 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 13900000 N3130000 lbf | N/A 7880000 N1770000 lbf | N/A 340 rpm | N/A 370 rpm |
N/A
|
| 231/500YMBW33W45AC3 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 13900000 N3130000 lbf | N/A 7880000 N1770000 lbf | N/A 340 rpm | N/A 370 rpm |
N/A
|
| 231/500YMBW507C08 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 13900000 N3130000 lbf | N/A 7880000 N1770000 lbf | N/A 340 rpm | N/A 370 rpm |
N/A
|
| 231/500YMBW507C08C3 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 13900000 N3130000 lbf | N/A 7880000 N1770000 lbf | N/A 340 rpm | N/A 370 rpm |
N/A
|
| 231/500YMBW507C08C6 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 13900000 N3130000 lbf | N/A 7880000 N1770000 lbf | N/A 340 rpm | N/A 370 rpm |
N/A
|
| 241/500KYMBW507C08C3 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 17600000 N3950000 lbf | N/A 9660000 N2170000 lbf | N/A 200 rpm | N/A 210 rpm |
N/A
|
| 241/500KYMDW33W916B | N/A 500 mm | N/A 830 mm32.6770 in | N/A 17600000 N3950000 lbf | N/A 9660000 N2170000 lbf | N/A 200 rpm | N/A 210 rpm |
N/A
|
| 241/500KYMDW40W507 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 17600000 N3950000 lbf | N/A 9660000 N2170000 lbf | N/A 200 rpm | N/A 210 rpm |
N/A
|
| 241/500YMBW915W6R | N/A 500 mm | N/A 830 mm32.6770 in | N/A 17600000 N3950000 lbf | N/A 9660000 N2170000 lbf | N/A 200 rpm | N/A 200 rpm |
N/A
|
| 241/500YMDW33W45AC3 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 17600000 N3950000 lbf | N/A 9660000 N2170000 lbf | N/A 200 rpm | N/A 210 rpm |
N/A
|
| 241/500KYMDW33W45AC3 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 17600000 N3950000 lbf | N/A 9660000 N2170000 lbf | N/A 200 rpm | N/A 210 rpm |
N/A
|
| 241/500KYMDW40W507C3 | N/A 500 mm | N/A 830 mm32.6770 in | N/A 17600000 N3950000 lbf | N/A 9660000 N2170000 lbf | N/A 200 rpm | N/A 210 rpm |
N/A
|