Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 230/530YMBW507C08 | N/A 530 mm | N/A 780 mm30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530YMBW507C08C2 | N/A 530 mm | N/A 780 mm30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530YMBW507C08C3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530YMBW509C08 | N/A 530 mm | N/A 780 mm30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 240/530KYMBW33W45A | N/A 530 mm | N/A 780 mm30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 240/530YMBW33W45A | N/A 530 mm | N/A 780 mm30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 240/530YMBW33W45AC3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 240/530YMDWEW919 | N/A 530 mm | N/A 780 mm30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 350 rpm |
N/A
|
| 240/530YMDWEW919C6 | N/A 530 mm | N/A 780 mm30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 350 rpm |
N/A
|
| 230/530KYMBW906AC4 | N/A 530 mm | N/A 780 mm30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530YMBW25W507C08C3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530YMBW509AC08C3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 231/530KYMBW37W906A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530KYMBW37W906AC3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530KYMBW37W906AC4 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530KYMBW905 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530KYMBW905C3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530KYMBW905C4 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530KYMBW906A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530KYMBW906AC3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530YMBW33W45 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530YMBW33W45A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530YMBW33W45AC3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 231/530YMBW33W45C6 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 320 rpm | N/A 340 rpm |
N/A
|
| 241/530KYMDW33W45A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 19100000 N4290000 lbf | N/A 10300000 N2300000 lbf | N/A 190 rpm | N/A 190 rpm |
N/A
|