Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

230/560YMBW507C08C4 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
230/560YMBW509AC08 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
230/560YMBW509C08 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
230/560YMBW509C08C2 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
230/560YMBW509C08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
230/560YMDWEW919DC6 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
240/560KYMBW33W45A N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A
240/560YMBW25AW507C3 N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A
240/560YMBW33W45A N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A
240/560YMBW33W45C6 N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A
230/560YMBW509AC08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A
231/560KYMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
231/560KYMBW37W898C4 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A
231/560KYMBW37W906AC4 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
231/560KYMBW906A N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
231/560KYMBW906AC3 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
231/560YMBW33W45C6 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A
231/560YMBW509C08C3 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A
241/560KYMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
241/560KYMBW33W45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
241/560KYMBW45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
241/560KYMDW73W879 N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
241/560KYMDW879C7 N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
241/560KYMDW886AC3 N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
241/560YMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 22100000 N4960000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A
Unit of Measure
« 66 67 68 69 70 »