Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

232/600YMDW507AC08 N/A 600 mm N/A 1090 mm42.913 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A
232/600YMDW507AC08C6 N/A 600 mm N/A 1090 mm42.913 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A
239/630KYMBW507C08C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
239/630KYMBW509C08C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
239/630KYMBW906A N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
239/630YMBW507C08 N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
239/630YMBW507C08C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
239/630YMBW509C08 N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
239/630YMBW902W235C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
239/630KYMBW906AC3 N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A
230/630KYMBW507C08 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630KYMBW507C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBSW45AW202C2 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBW33W45AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBW507C08 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBW507C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBW509C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
240/630KYMBW33W45A N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A
240/630YMBW33W45A N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
240/630YMBW33W45AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
240/630YMBW33W45AC7 N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
240/630YMDWEW919C8 N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
230/630KYMBW906AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
231/630KYMBW33W879C4 N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
231/630KYMBW37W906AC4 N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
Unit of Measure
« 71 72 73 74 75 »