Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 231/670KYMBW922 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 231/670YMBW507C08C6 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 241/670KYMDW879C7 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670KYMDW886A | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670KYMDW886AC3 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670YMDW33W45A | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670KYMDW507C08C4 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670YMDW906AC3 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 232/670KYMDW507C08 | N/A 670 mm | N/A 1220 mm48.032 in | N/A 31800000 N7140000 lbf | N/A 18800000 N4220000 lbf | N/A 160 rpm | N/A 170 rpm |
N/A
|
| 232/670KYMDW906A | N/A 670 mm | N/A 1220 mm48.032 in | N/A 31800000 N7140000 lbf | N/A 18800000 N4220000 lbf | N/A 160 rpm | N/A 170 rpm |
N/A
|
| 239/710KYMBW33W45A | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW507C08C3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW906A | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW906AC3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW25W507C3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW33W45A | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW507C08 | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW507C08C3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW906A | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW45AW876 | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 230/710KYMBW507C08C3 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507AC08 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08C2 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08C4 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|