Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 240/800YMDW507C08 | N/A 800 mm | N/A 1150 mm45.276 in | N/A 28600000 N6420000 lbf | N/A 13000000 N2920000 lbf | N/A 180 rpm | N/A 200 rpm |
N/A
|
| 231/800YMBW33W45AC6 | N/A 800 mm | N/A 1280 mm50.394 in | N/A 31400000 N7060000 lbf | N/A 16600000 N3730000 lbf | N/A 170 rpm | N/A 180 rpm |
N/A
|
| 241/800KYMDW879 | N/A 800 mm | N/A 1280 mm50.394 in | N/A 39200000 N8810000 lbf | N/A 20000000 N4490000 lbf | N/A 100 rpm | N/A 100 rpm |
N/A
|
| 241/800KYMDW879C | N/A 800 mm | N/A 1280 mm50.394 in | N/A 39200000 N8810000 lbf | N/A 20000000 N4490000 lbf | N/A 100 rpm | N/A 110 rpm |
N/A
|
| 241/800KYMDW73W879 | N/A 800 mm | N/A 1280 mm50.394 in | N/A 39200000 N8810000 lbf | N/A 20000000 N4490000 lbf | N/A 100 rpm | N/A 100 rpm |
N/A
|
| 232/800KYMDW874 | N/A 800 mm | N/A 1420 mm55.9060 in | N/A 43600000 N9800000 lbf | N/A 23900000 N5370000 lbf | N/A 120 rpm | N/A 130 rpm |
N/A
|
| 232/800KYMDW874C2 | N/A 800 mm | N/A 1420 mm55.9060 in | N/A 43600000 N9800000 lbf | N/A 23900000 N5370000 lbf | N/A 120 rpm | N/A 130 rpm |
N/A
|
| 238/850KYMBW20W45AC3 | N/A 850 mm | N/A 1030 mm40.551 in | N/A 10400000 N2330000 lbf | N/A 3920000 N881000 lbf | N/A 140 rpm | N/A 150 rpm |
N/A
|
| 238/850YMBW20W45A | N/A 850 mm | N/A 1030 mm40.551 in | N/A 10400000 N2330000 lbf | N/A 3920000 N881000 lbf | N/A 140 rpm | N/A 150 rpm |
N/A
|
| 239/850KYMBW40IW534 | N/A 850 mm | N/A 1120 mm44.095 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 239/850KYMBW507C08 | N/A 850 mm | N/A 1120 mm44.095 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 239/850KYMBW507C08C3 | N/A 850 mm | N/A 1120 mm44.095 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 239/850KYMBW906A | N/A 850 mm | N/A 1120 mm44.095 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 239/850KYMBW906AC3 | N/A 850 mm | N/A 1120 mm44.095 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 239/850YMBW507C08 | N/A 850 mm | N/A 1120 mm44.095 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 239/850YMBW509C08C3 | N/A 850 mm | N/A 1120 mm44.095 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 230/850KYMBW507AC08C3 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 23000000 N5180000 lbf | N/A 11100000 N2500000 lbf | N/A 250 rpm | N/A 280 rpm |
N/A
|
| 230/850KYMBW507C08C3 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 23000000 N5180000 lbf | N/A 11100000 N2500000 lbf | N/A 250 rpm | N/A 280 rpm |
N/A
|
| 230/850KYMBW906AC3 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 23000000 N5180000 lbf | N/A 11100000 N2500000 lbf | N/A 250 rpm | N/A 280 rpm |
N/A
|
| 230/850YMBW33W45AC3 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 23000000 N5180000 lbf | N/A 11100000 N2500000 lbf | N/A 250 rpm | N/A 280 rpm |
N/A
|
| 230/850YMBW45AW876AC2 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 23000000 N5180000 lbf | N/A 11100000 N2500000 lbf | N/A 250 rpm | N/A 280 rpm |
N/A
|
| 230/850YMBW45W805C6 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 23000000 N5180000 lbf | N/A 11100000 N2500000 lbf | N/A 250 rpm | N/A 280 rpm |
N/A
|
| 230/850YMBW896AC2 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 23000000 N5180000 lbf | N/A 11100000 N2500000 lbf | N/A 260 rpm | N/A 290 rpm |
N/A
|
| 240/850YMDW507C08 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 32200000 N7240000 lbf | N/A 14500000 N3260000 lbf | N/A 170 rpm | N/A 180 rpm |
N/A
|
| 240/850YMDW507C08C2 | N/A 850 mm | N/A 1220 mm48.032 in | N/A 32200000 N7240000 lbf | N/A 14500000 N3260000 lbf | N/A 170 rpm | N/A 180 rpm |
N/A
|