Print Back
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
Flange Units - Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE814BXHF N/A 8.875 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE814BRHF N/A 8.875 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE814BXHFKPS N/A 8.875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE814BRHFKPS N/A 8.875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE814BXHFRSS N/A 8.875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE814BRHFRSS N/A 8.875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE814BXHFHTPS N/A 8.875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE814BRHFHTPS N/A 8.875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE814BXHFATL N/A 8.875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE814BRHFATL N/A 8.875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE814BXHFFS N/A 8.875 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE814BRHFFS N/A 8.875 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE900BXHF N/A 9.0000 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE900BRHF N/A 9.0000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE900BXHFKPS N/A 9.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE900BRHFKPS N/A 9.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE900BXHFRSS N/A 9.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE900BRHFRSS N/A 9.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE900BXHFHTPS N/A 9.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE900BRHFHTPS N/A 9.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE900BXHFATL N/A 9.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE900BRHFATL N/A 9.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSE900BXHFFS N/A 9.0000 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSE900BRHFFS N/A 9.0000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSM230BXHF N/A 230 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
Unit of Measure
« 36 37 38 39 40 »