Print Back
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
Flange Units - Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM230BRHF N/A 230 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSM230BXHFKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSM230BRHFKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSM230BXHFRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSM230BRHFRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSM230BXHFHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSM230BRHFHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSM230BXHFATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSM230BRHFATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSM230BXHFFS N/A 230 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A
MSM230BRHFFS N/A 230 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A
MSM240BXHF N/A 240 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSM240BRHF N/A 240 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSM240BXHFKPS N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSM240BRHFKPS N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSM240BXHFRSS N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSM240BRHFRSS N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSM240BXHFHTPS N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSM240BRHFHTPS N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSM240BXHFATL N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSM240BRHFATL N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSM240BXHFFS N/A 240 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSM240BRHFFS N/A 240 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSE908BXHF N/A 9.5000 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSE908BRHF N/A 9.5000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
Unit of Measure
« 36 37 38 39 40 »