Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM460BXHSFS N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BRHSFS N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BRHSLAB N/A 460 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BXHSLAB N/A 460 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM480BXHS N/A 480 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BRHS N/A 480 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BXHSKPS N/A 480 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BRHSKPS N/A 480 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BXHSRSS N/A 480 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BRHSRSS N/A 480 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BXHSHTPS N/A 480 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BRHSHTPS N/A 480 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BXHSATL N/A 480 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BRHSATL N/A 480 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BXHSFS N/A 480 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSM480BRHSFS N/A 480 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BRHSLAB N/A 480 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSM480BXHSLAB N/A 480 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSE1900BXHS N/A 19.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSE1900BRHS N/A 19.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSE1900BXHSKPS N/A 19.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSE1900BRHSKPS N/A 19.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSE1900BXHSRSS N/A 19.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSE1900BRHSRSS N/A 19.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSE1900BXHSHTPS N/A 19.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
Unit of Measure
« 56 57 58 59 60 »