Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 61 62 63 64 65 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE2000BXHSRSS N/A 20 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSE2000BRHSRSS N/A 20 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSE2000BXHSHTPS N/A 20 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSE2000BRHSHTPS N/A 20 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSE2000BXHSATL N/A 20 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSE2000BRHSATL N/A 20 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSE2000BXHSFS N/A 20 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSE2000BRHSFS N/A 20 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSE2000BRHSLAB N/A 20 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSE2000BXHSLAB N/A 20 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSM530BXHS N/A 530 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A
LSM530BRHS N/A 530 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A
LSM530BXHSKPS N/A 530 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A
LSM530BRHSKPS N/A 530 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A
LSM530BXHSRSS N/A 530 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A
LSM530BRHSRSS N/A 530 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A
LSM530BXHSHTPS N/A 530 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A
LSM530BRHSHTPS N/A 530 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A
LSM530BXHSATL N/A 530 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A
LSM530BRHSATL N/A 530 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A
LSM530BXHSFS N/A 530 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A
LSM530BRHSFS N/A 530 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A
LSM530BRHSLAB N/A 530 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A
LSM530BXHSLAB N/A 530 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A
LSE2100BXHS N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A
Unit of Measure
« 61 62 63 64 65