Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 61 62 63 64 65 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM600BXHSHTPS N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSM600BRHSHTPS N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSM600BXHSATL N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSM600BRHSATL N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSM600BXHSFS N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSM600BRHSFS N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSM600BRHSLAB N/A 600 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSM600BXHSLAB N/A 600 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BXHS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BRHS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BXHSKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BRHSKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BXHSRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BRHSRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BXHSHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BRHSHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BXHSATL N/A 24.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BRHSATL N/A 24.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BXHSFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
LSE2400BRHSFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BRHSLAB N/A 24.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A
LSE2400BXHSLAB N/A 24.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A
Unit of Measure
« 61 62 63 64 65