The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cups
>
Tapered Roller Bearings - Single Cups - Imperial
> View Items
Tapered Roller Bearings - Single Cups - Imperial
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Imperial
Metric
Both
«
71
72
73
74
75
Part Number
Series
O.D. (D)
C - Cup Width
CAD
48620
N/A
48600
N/A
7.875 in
200.025 mm
N/A
1.3437 in
34.13 mm
N/A
39521P
N/A
N/A
4.4375 in
112.712 mm
N/A
0.8268 in
21.001 mm
N/A
Unit of Measure
Imperial
Metric
Both
«
71
72
73
74
75