CAD (0)
▾
Automotive Aftermarket Hub Assemblies
Bearings
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| SP550307 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP580103 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 9/16 X 18 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Rectangle |
| SP580204 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Square |
| SP550308 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550309 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550310 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550100 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550101 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550102 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550103 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 9/16-18 | Wheel Stud Qty N/A | Wheel Studs N/A Y | Flange Shape N/A Triangle |
| SP550104 | Bearing Type N/A | Wheel Stud Size (in.) N/A 9/16-18 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Modified |
| SP550200 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550201 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550202 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x2.0 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Square |
| SP550203 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x2.0 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Rectangle |
| SP550206 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550207 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550208 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 7 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP450100 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Modified |
| SP450101 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Modified |
| SP450200 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Modified |
| SP450201 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M12X1.75 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP450202 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP450204 | Bearing Type N/A | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Triangle |
| SP450300 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |