CAD (0)
▾
Automotive Aftermarket Hub Assemblies
Bearings
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| SP450301 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M12x2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP450303 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A | Wheel Studs N/A Y | Flange Shape N/A Triangle |
| SP550311 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A Modified |
| SP580311 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Square |
| SP580312 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP580313 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP620300 | Bearing Type N/A | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| SP620301 | Bearing Type N/A | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| SP620302 | Bearing Type N/A | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| SP620303 | Bearing Type N/A | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| SP940200 | Bearing Type N/A | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Square |
| SP500702 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP580205 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Square |
| SP580300 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 0.6 | Wheel Stud Qty N/A 8 | Wheel Studs N/A N | Flange Shape N/A Rectangle |
| SP580301 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 0.6 | Wheel Stud Qty N/A 8 | Wheel Studs N/A N | Flange Shape N/A Rectangle |
| SP580302 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 0.6 | Wheel Stud Qty N/A 8 | Wheel Studs N/A N | Flange Shape N/A Rectangle |
| SP580303 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 0.6 | Wheel Stud Qty N/A 8 | Wheel Studs N/A N | Flange Shape N/A Rectangle |
| SP580310 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Square |
| SP940201 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Square |
| SP940202 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 10 | Wheel Studs N/A Y | Flange Shape N/A Square |
| SP940203 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 10 | Wheel Studs N/A Y | Flange Shape N/A Square |