CAD (0)
▾
Automotive Aftermarket Hub Assemblies
Bearings
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 513189 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513190 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513191 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Triangle |
| 513192 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Triangle |
| 512322 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 512323 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| 512324 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A Modified |
| 512326 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 512340 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 512343 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A |
| 512354 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| 512359 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Triangle |
| 512362 | Bearing Type N/A | Wheel Stud Size (in.) N/A 10x1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| 512391 | Bearing Type N/A | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Square |
| 512410 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| 512417 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| 512427 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| 512530 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| 513003 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Rectangle |
| 513004K | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513081 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A |
| 513082 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Circular |
| 513084 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513085 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Rectangle |
| 513087 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |