CAD (0)
▾
Automotive Aftermarket Hub Assemblies
Bearings
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 513139 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513121 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513122 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| 513123 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Rectangle |
| 513124 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513125 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A N | Flange Shape N/A |
| 513126 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A 0.492 | Wheel Stud Qty N/A 4 | Wheel Studs N/A N | Flange Shape N/A Rectangle |
| 513127 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A N | Flange Shape N/A Rectangle |
| 513128 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A |
| 513155 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A |
| 513156 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A |
| 513157 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513173 | Bearing Type N/A | Wheel Stud Size (in.) N/A (5) | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Modified |
| 513175 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A Modified |
| 513061 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513179 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513230 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2 -20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 521002 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| 513193 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A |
| 513196 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 513202 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12x2.4 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A |
| 513210 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A N | Flange Shape N/A Modified |
| 513226 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A N | Flange Shape N/A Modified |
| 515017 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M12X1.75 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 515020 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Square |