Fafnir® Take-Up Mounted Bearings Setscrew Locking
Fafnir® Take-Up Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YTU2 1/4 SGT | Shaft Size d N/A 2 1/4 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| YTU2 1/4 | Shaft Size d N/A 2 1/4 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| YTU 60 SGT | Shaft Size d N/A 60 mm | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| YTU 60 | Shaft Size d N/A 60 mm | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| YTU2 7/16 SGT | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| YTU2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|