426 - 450 of 810 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 1 1/2 in N/A 3.15 in80 mm N/A 2.216 in56.29 mm N/A 4460 lbf19839 N N/A 8130 lbf36164 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1 1/2 in N/A 3.465 in88.000 mm N/A 2.219 in56.4 mm N/A 4400 lbf19600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1 1/2 in N/A 3.543 in90.000 mm N/A 2.252 in57.2 mm N/A 5850 lbf26000 N N/A 11100 lbf49200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1 1/2 in N/A 3.543 in90.000 mm N/A 2.252 in57.2 mm N/A 5850 lbf26000 N N/A 11100 lbf49200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1 1/2 in N/A 3.543 in90.000 mm N/A 2.2500 in57.150 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1 1/2 in N/A 3.543 in90.000 mm N/A 2.2500 in57.150 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1 1/2 in N/A 3.9370 in100.000 mm N/A 2.2500 in57.2 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 1.72 in43.7 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 1.72 in43.7 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 1.72 in43.7 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.219 in56.4 mm N/A 4000 lbf17600 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 2.219 in56.4 mm N/A 4400 lbf19600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 1.719 in43.66 mm N/A 4000 lbf17600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.5625 in N/A 3.543 in90.000 mm N/A 2.2500 in57.150 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.5625 in N/A 3.543 in90.000 mm N/A 2.2500 in57.150 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 40 mm N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
426 - 450 of 810 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »