SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Timken® Mounted SNT Plummer Block
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNT 215 - 22215 - TSNG315-215 | Housing N/A FSNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNT 518-615 - 21315 - TSNG315-215 | Housing N/A FSNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNT 518-615 - 22315 - TSNG315-215 | Housing N/A FSNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| FSNT 215 - 22215 - VR215 | Housing N/A FSNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A V-ring | Seal N/A VR215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNT 518-615 - 21315 - VR315 | Housing N/A FSNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A V-ring | Seal N/A VR315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNT 518-615 - 22315 - VR315 | Housing N/A FSNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A V-ring | Seal N/A VR315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| FSNT 215 - 22215 - LO215 | Housing N/A FSNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Labyrinth | Seal N/A LO215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNT 518-615 - 21315 - LO315 | Housing N/A FSNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Labyrinth | Seal N/A LO315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNT 518-615 - 22315 - LO315 | Housing N/A FSNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Labyrinth | Seal N/A LO315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| FSNT 215 - 22215 - TA215 | Housing N/A FSNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Taconite | Seal N/A TA215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNT 518-615 - 21315 - TA315 | Housing N/A FSNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Taconite | Seal N/A TA315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNT 518-615 - 22315 - TA315 | Housing N/A FSNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Taconite | Seal N/A TA315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| FSNTD 215 - 22215 - TSNG315-215 | Housing N/A FSNTD 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNTD 518-615 - 21315 - TSNG315-215 | Housing N/A FSNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNTD 518-615 - 22315 - TSNG315-215 | Housing N/A FSNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| FSNTD 215 - 22215 - VR215 | Housing N/A FSNTD 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A V-ring | Seal N/A VR215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNTD 518-615 - 21315 - VR315 | Housing N/A FSNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A V-ring | Seal N/A VR315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNTD 518-615 - 22315 - VR315 | Housing N/A FSNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A V-ring | Seal N/A VR315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| FSNTD 215 - 22215 - LO215 | Housing N/A FSNTD 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Labyrinth | Seal N/A LO215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNTD 518-615 - 21315 - LO315 | Housing N/A FSNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Labyrinth | Seal N/A LO315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNTD 518-615 - 22315 - LO315 | Housing N/A FSNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Labyrinth | Seal N/A LO315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| FSNTD 215 - 22215 - TA215 | Housing N/A FSNTD 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Taconite | Seal N/A TA215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNTD 518-615 - 21315 - TA315 | Housing N/A FSNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Taconite | Seal N/A TA315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNTD 518-615 - 22315 - TA315 | Housing N/A FSNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Taconite | Seal N/A TA315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| SNT 216 - 22216 - LO216 | Housing N/A SNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Labyrinth | Seal N/A LO216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|