Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
501 - 525 of 832 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A FSNT 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A V-ring N/A VR317 N/A 403000 N/A
N/A FSNT 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A V-ring N/A VR317 N/A 569000 N/A
N/A FSNT 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Labyrinth N/A LO217 N/A 297000 N/A
N/A FSNT 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Labyrinth N/A LO317 N/A 403000 N/A
N/A FSNT 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Labyrinth N/A LO317 N/A 569000 N/A
N/A FSNT 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Taconite N/A TA217 N/A 297000 N/A
N/A FSNT 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Taconite N/A TA317 N/A 403000 N/A
N/A FSNT 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Taconite N/A TA317 N/A 569000 N/A
N/A FSNTD 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Double Lip N/A TSNG217 N/A 297000 N/A
N/A FSNTD 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Double Lip N/A TSNG317 N/A 403000 N/A
N/A FSNTD 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Double Lip N/A TSNG317 N/A 569000 N/A
N/A FSNTD 217 N/A 85 mm N/A 95 mm N/A 22217 N/A V-ring N/A VR217 N/A 297000 N/A
N/A FSNTD 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A V-ring N/A VR317 N/A 403000 N/A
N/A FSNTD 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A V-ring N/A VR317 N/A 569000 N/A
N/A FSNTD 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Labyrinth N/A LO217 N/A 297000 N/A
N/A FSNTD 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Labyrinth N/A LO317 N/A 403000 N/A
N/A FSNTD 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Labyrinth N/A LO317 N/A 569000 N/A
N/A FSNTD 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Taconite N/A TA217 N/A 297000 N/A
N/A FSNTD 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Taconite N/A TA317 N/A 403000 N/A
N/A FSNTD 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Taconite N/A TA317 N/A 569000 N/A
N/A SNT 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Labyrinth N/A LO218 N/A 355000 N/A
N/A SNT 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Labyrinth N/A LO218 N/A 436000 N/A
N/A SNT 522-619 N/A 90 mm N/A 100 mm N/A 22319 N/A Labyrinth N/A LO319 N/A 694000 N/A
N/A SNT 522-619 N/A 90 mm N/A 100 mm N/A 21319 N/A Labyrinth N/A LO319 N/A N/A
N/A SNT 218 N/A 90 mm N/A 100 mm N/A 22218 N/A V-ring N/A VR218 N/A 355000 N/A
501 - 525 of 832 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »